From Table 11-1 the total cable resistance to be accounted for is 300 mΩ.
- From Current Limit Set-Point RSNS and RSET
have been determined as 15 mΩ and 300 Ω, respectively.
- RWIRE = 300 mΩ
- ΔVOUT = (RSNS + RWIRE) × IBUS = (0.015 + 0.3) × 3 = 1.0395 V
- RIMON = (ΔVOUT × RSET × 2) / (IBUS × RSNS) = (1.0395 × 300 × 2) / (3.3 × 0.015) = 12.6 kΩ. A standard value of 12.7 kΩ is selected.