JAJSJE8A May 2021 – March 2022 TPS25830A-Q1 , TPS25832A-Q1
PRODUCTION DATA
For maximum versatility, TPS2583xA-Q1 includes both a precision, programmable current limit and cycle-by-cycle current limit to protect the USB port from extreme overload conditions. In most applications the RILIMIT resistor in conjunction with the selection of RSNS and RSET will determine the overload threshold. The cycle-by-cycle current limit will serve as a backup means of protection in the event RILMIT is shorted to ground disabling the programmable current limit function.
TPS2583xA-Q1 also implements a internal circuit to meet MFi over-current requirement.