JAJSJE8A May 2021 – March 2022 TPS25830A-Q1 , TPS25832A-Q1
PRODUCTION DATA
The device has an internal overtemperature shutdown threshold, TSD, to protect the device from damage and overall safety of the system. When device temperature exceeds TSD, the LD_GD pin is pulled low, and the buck regulator stops switching. The device attempts to power-up when die temperature decreases by approximately 20°C.