JAJSHI6G June 2018 – July 2021 TPS25830-Q1 , TPS25831-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SYNC (RT/SYNC PIN) WITH EXTERNAL CLOCK | ||||||
fSYNC | Switching frequency using external clock on RT/SYNC pin | 300 | 2300 | kHz | ||
TSYNC_MIN | Minimum SYNC input pulse width | fSYNC = 400 kHz, VRT/SYNC > VIH_RT/SYNC, VRT/SYNC < VIL_RT/SYNC | 100 | ns | ||
TLOCK_IN | PLL lock time | 100 | µs |