JAJSHY1E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The TPS2584x-Q1 integrates an internal LDO to generate VCC for control circuitry and MOSFET drivers. The nominal voltage for VCC is 5 V. The VCC pin is the output of an LDO and must be properly bypassed. A high quality ceramic capacitor with a value of 2.2 µF to 4.7 µF, 10 V or higher rated voltage must be placed as close as possible to VCC and grounded to the PGND ground pin. The VCC output pin must not be loaded with more than 5 mA, or shorted to ground during operation. Shorting VCC to ground during operation can cause damage to the TPS2584x-Q1.