JAJSHY1E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The TPS25840-Q1 integrates OVP and short to battery protection on VBUS, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V, and can protect upstream processor or Hub data line when overvoltage or short to battery condition occurs. Refer to Figure 9-3 for the short-to-battery test setup.
The TPS2584x-Q1 also integrates IEC ESD cell on DP_IN and DM_IN pins.
For more detailed TPS2584x-Q1 short-to-battery consideration and test report, please refer to the TPS2583x-Q1 and TPS2584x-Q1 Short-to- Battery Application application report.