JAJSHY1E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
For maximum versatility, TPS2584x-Q1 includes both a precision, programmable current limit as well cycle-by-cycle current limit to protect the USB port from extreme overload conditions. In most applications, the RILIMIT resistor in conjunction with the selection of RSNS and RSET determines the overload threshold. The cycle-by-cycle current limit serves as a backup means of protection in the event RILMIT is shorted to ground, disabling the programmable current limit function.
In some applications, the setting of TPS2584x-Q1 over-current need meets MFi requirement. For more details, please refer to the How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device application report.