JAJSHY1E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The switching frequency of the TPS2584x-Q1 can be programmed by the resistor RT from the RT/SYNC pin and GND pin. Use Equation 3 to determine the RT resistance for a given switching frequency.
Table 10-1 lists typical RT resistors values.
RT (kΩ) | SWITCHING FREQUENCY (kHz) |
---|---|
68.1 | 300 |
49.9 | 400 |
39.2 | 500 |
19.1 | 1000 |
12.4 | 1500 |
9.31 | 2000 |
8.87 | 2100 |
8.45 | 2200 |
TPS2584x-Q1 switching action can be synchronized to an external clock from 300 kHz to 2.3 MHz. The RT/SYNC pin can be used to synchronize the internal oscillator to an external clock. The internal oscillator can be synchronized by AC coupling a positive edge into the RT/SYNC pin. The AC coupled peak-to-peak voltage at the RT/SYNC pin must exceed the SYNC amplitude threshold of 3.5 V (typical) to trip the internal synchronization pulse detector, and the minimum SYNC clock ON and OFF time must be longer than 100 ns (typical). When using a low impedance signal source, the frequency setting resistor, RT, is connected in parallel with an AC coupling capacitor, CCOUP, to a termination resistor, RTERM (for example: 50 Ω). The two resistors in series provide the default frequency setting resistance when the signal source is turned off. A 10-pF ceramic capacitor can be used for CCOUP. Figure 10-7 show the device synchronized to an external clock.
To avoid AM radio frequency brand and maintain proper regulation when minimum ON-time or minimum OFF-time is reached, the TPS2584x-Q1 implement frequency foldback scheme depends on VIN voltage. Refer to Figure 8-10.
figure 10-8, figure 10-9 and Figure 10-10 show the device switching frequency and behavior under different VIN voltage and RT = 8.87 kΩ.
Figure 10-11, Figure 10-12 and Figure 10-13 show the device switching frequency and behavior under different VIN voltage and synchronized to an external 2.1-M system clock.
VIN = 7.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 20 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 13.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 13.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 7.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 20 V | L = 2.2 uH | ILOAD = 3 A |