JAJSN20 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 11-2 as the input parameters.
Input voltage, VIN | 13.5-V typical, range from 8 V to 18 V |
Output voltage, VSENSE | 5.1 V |
Maximum output current | 3.4 A |
Switching frequency, fSW | 400 KHz |