JAJSN20 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
The device has an internal over temperature shutdown threshold, TSD to protect the device from damage and overall safety of the system. When device temperature exceeds TSD, the device is turned off when thermal shutdown activates. Once the die temperature falls below 154°C (typical), the device re initiates the power up sequence controlled by the internal soft-start circuitry.