SLVSCE1C August 2014 – November 2015 TPS25921A , TPS25921L
PRODUCTION DATA.
NAME | NUMBER | DESCRIPTION |
---|---|---|
GND | 1 | Ground. |
SS | 2 | A capacitor from this pin to GND sets the ramp rate of output voltage at device turn-on. |
ENUV | 3 | Input for setting programmable undervoltage lockout threshold. An undervoltage event will open internal FET and assert FLT to indicate power-failure. When pulled to GND, resets the thermal fault latch in TPS25921L. |
IN | 4 | Power Input and supply voltage of the device. |
OUT | 5 | Power Output of the device. |
FLT | 6 | Fault event indicator, goes low to indicate fault condition due to Undervoltage, Overvoltage, and Thermal shutdown event. A nuisance fast trip does not trigger fault. It is an open drain output. |
ILIM | 7 | A resistor from this pin to GND will set the overload and short circuit limit. |
OVP | 8 | Input for setting programmable overvoltage protection threshold. An overvoltage event will open the internal FET and assert FLT to indicate overvoltage. |