JAJSC83E May 2016 – January 2021 TPS25940-Q1
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IN | Input voltage | 2.7 | 18 | V | |
EN/UVLO, OVP, DEVSLP, OUT, PGTH, PGOOD, FLT | 0 | 18 | |||
dVdT, ILIM | 0 | 3 | |||
IMON | 0 | 6 | |||
ILIM | Resistance | 16.9 | 150 | kΩ | |
IMON | 1 | ||||
OUT | External capacitance | 0.1 | µF | ||
dVdT | 470 | nF | |||
TJ | Operating junction temperature | –40 | 25 | 125 | °C |