JAJSC83E May 2016 – January 2021 TPS25940-Q1
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | IN, OUT, PGTH, PGOOD, EN/UVLO, OVP, DEVSLP, FLT | –0.3 | 20 | V |
IN, OUT (10 ms transient) | 22 | |||
dVdT, ILIM | –0.3 | 3.6 | ||
IMON | –0.3 | 7 | ||
Sink current | PGOOD, FLT, dVdT | 10 | mA | |
Maximum continuous switch current, TA = 85°C(2) | IMAX | 4.78 | A | |
Source current | dVdT, ILIM, IMON | Internally Limited | ||
Continuous power dissipation | See the Thermal Information table | |||
Maximum junction temperature | TJ | –40 | 150 | °C |
Storage temperature | Tstg | –65 | 150 | °C |