JAJSC83E May 2016 – January 2021 TPS25940-Q1
PRODMIX
Conditions are –40°C ≤ TA = TJ ≤ 125°C, V(IN) = 12 V, V(EN/UVLO) = 2 V, V(OVP) = V(DEVSLP) = V(PGTH) = 0 V, R(ILIM) = 150 kΩ, C(OUT) = 1 µF, C(dVdT) = OPEN, PGOOD =
FLT = IMON = OPEN. (unless stated otherwise)
Taken on 2-Layer board, 2 oz.(0.08-mm thick) with GND plane area: 14 cm2 (Top) and 20 cm2 (bottom) |
V(IN) = 11 V |
R( FLT)=100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R( FLT)=100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R( FLT)= 100 kΩ |
R( FLT)= 100 kΩ | R(IMON) = 16.9 kΩ | R(ILIM) = 17.8 kΩ |
Thermal shutdown occurs when I(LIM) = 5.3 A | [V(IN) - V(OUT)] > 8 V |
V(IN) = 4.5 V |
R( FLT)=100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R( FLT)=100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R( FLT)= 100 kΩ |
R( FLT) = 100 kΩ | R(IMON) = 16.9 kΩ | R(ILIM) = 17.8 kΩ |