JAJSLP7B May 2021 – April 2022 TPS25946
PRODUCTION DATA
The TPS25946xx allows the system to accurately monitor the load current by providing an analog current sense output on the ILM pin which is proportional to the current through the FET from IN to OUT. The user can sense the voltage (VILM) across the RILM to get a measure of the output load current.
The waveform below shows the ILM signal response to a load step at the output.
VIN = 12 V, COUT = 22 μF, RILM = 1150 Ω, IOUT varied dynamically between 0 A and 3.5 A |
The ILM pin is sensitive to capacitive loading. Careful design and layout is needed to ensure the parasitic capacitive loading on the ILM pin is < 50 pF for stable operation.
The ILM pin can only report the current flowing from IN to OUT and not from OUT to IN.