JAJSLP7B May 2021 – April 2022 TPS25946
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Maximum Input Voltage Range, –40℃ ≤ TJ ≤ 125℃ | IN | –0.3 | 28 | V |
VOUT | Maximum Output Voltage Range, –40℃ ≤ TJ ≤ 125℃ | OUT | –0.3 | min (28, VIN + 21) | |
Maximum Output Voltage Range, –10℃ ≤ TJ ≤ 125℃ | –0.3 | min (28, VIN + 22) | |||
VOUT,PLS | Minimum Output Voltage Pulse (< 1 µs) | OUT | –0.8 | ||
VEN/UVLO | Maximum Enable Pin Voltage Range | EN/UVLO | –0.3 | 6.5 | V |
VOVLO | Maximum OVLO Pin Voltage Range | OVLO | –0.3 | 6.5 | V |
VdVdT | Maximum dVdT Pin Voltage Range | dVdt | Internally Limited | V | |
VITIMER | Maximum ITIMER Pin Voltage Range | ITIMER | Internally Limited | V | |
VPG | Maximum PG Pin Voltage Range (TPS259460x) | PG | –0.3 | 6.5 | V |
VPGTH | Maximum PGTH Pin Voltage Range (TPS259460x) | PGTH | –0.3 | 6.5 | V |
VSPLYGD | Maximum SPLYGD Pin Voltage Range (TPS259461x) | SPLYGD | –0.3 | 6.5 | V |
VFLTB | Maximum FLT Pin Voltage Range (TPS259461x) | FLT | –0.3 | 6.5 | V |
VILM | Maximum ILM Pin Voltage Range | ILM | Internally Limited | V | |
IMAX | Maximum Continuous Switch Current | IN - OUT | Internally Limited | A | |
TJ | Junction temperature | Internally Limited | °C | ||
TLEAD | Maximum Lead Temperature | 300 | °C | ||
TSTG | Storage temperature | –65 | 150 | °C |