JAJSLP7B May 2021 – April 2022 TPS25946
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input Voltage Range | IN | 2.7 | 23 | V |
VOUT | Output Voltage Range | OUT | min (23, VIN + 20) | V | |
VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | 5 (1) | V | |
VOVLO | OVLO Pin Voltage Range | OVLO | 0.5 | 1.5 | V |
VdVdT | dVdt Capacitor Voltage Rating | dVdt | VIN + 5 V | V | |
VPG | PG Pin Voltage Range (TPS259460x) | PG | 5 | V | |
VPGTH | PGTH Pin Voltage Range (TPS259460x) | PGTH | 5 | V | |
VSPLYGD | SPLYGD Pin Voltage Range (TPS259461x) | SPLYGD | 5 | V | |
VFLTB | FLT Pin Voltage Range (TPS259461x) | FLT | 5 | V | |
VITIMER | ITIMER Pin Capacitor Voltage Rating | ITIMER | 4 | V | |
RILM | ILM Pin Resistance | ILM | 549 | 6650 | Ω |
IMAX | Continuous Switch Current, TJ ≤ 125℃ | IN - OUT | 5.5 | A | |
TJ | Junction temperature | –40 | 125 | °C |