JAJSHD7 May 2019 TPS2596
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | VIN
|
CdVdt = Open | CdVdt = 3300pF | UNIT | |
---|---|---|---|---|---|
SRON | Output Rising slew rate | 2.7 V | 28.9 | 11.0 | V/ms |
5 V | 42.7 | 12 | |||
12 V | 75.1 | 12.9 | |||
tD,ON | Turn on delay | 2.7 V | 77.5 | 241.1 | µs |
5 V | 78.9 | 269.8 | |||
12 V | 82.9 | 337.9 | |||
tR | Rise time | 2.7 V | 74.7 | 196.9 | µs |
5 V | 94.1 | 333.8 | |||
12 V | 128.4 | 747 | |||
tON | Turn on time | 2.7 V | 152.2 | 438 | µs |
5 V | 173 | 603.6 | |||
12 V | 211.3 | 1084.9 | |||
tD,OFF | Turn off delay | 2.7 V | 12.2 | 12.3 | µs |
5 V | 11.6 | 11.9 | |||
12 V | 10.3 | 10.4 |