JAJSHD7 May 2019 TPS2596
ADVANCE INFORMATION for pre-production products; subject to change without notice.
VIN = 12 V, COUT = 220 μF, RILM = 453 Ω |
VIN = 12 V, COUT = 10 μF, RILM = 453 Ω, CDVDT = 2200 pF |
VIN = 12 V, COUT = 10 μF, RILM = 453 Ω, CDVDT = OPEN |
VIN = 12 V, VEN = 3.3 V |
VIN = 12 V, VEN = 3.3 V |
VIN = 12 V, RILM = 453 Ω, ROUT Varied From 8.33 Ω to 4.54 Ω |
VIN = 12 V, RILM = 453 Ω, ROUT = 5 Ω |
VIN = 12 V, RILM = 453 Ω, ROUT = 5 Ω |
VIN = 12 V, RILM = 453 Ω |
VIN = 12 V, RILM = 453 Ω |
VIN = 12 V, RILM = 453 Ω |
VIN = 12 V, RILM = 453 Ω |
VIN increased from 12 V to 15 V |
OVCSEL = Shorted to GND, VIN increased from 3 V to 5 V |
OVCSEL = 400 KΩ to GND, VIN increased from 5 V to 7 V |
OVCSEL = OPEN, VIN increased from 12 V to 14 V |