JAJSHD7 May 2019 TPS2596
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The device allows the system to monitor the output load current accurately by providing an analog current on the ILM pin which is proportional to the current through the FET. The user can sense the voltage (VILM) across the RILM to get a measure of the output load current.