JAJSOA2 December 2022 TPS25961
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage range | IN | 2.7 | 19 | V |
VOUT | Output voltage range | OUT | VIN | V | |
VEN/UVLO | EN/UVLO pin voltage range | EN/UVLO | 5(1) | V | |
VOV | OVLO pin voltage range | OVLO | 0.5 | 1.5 | V |
RILIM | ILIM pin resistance to GND | ILIM | 25 | kΩ | |
IMAX | Continuous switch current, TJ ≤ 125℃ | IN to OUT | 2 | A | |
TJ | Junction temperature | –40 | 125 | °C |