JAJSMF6C november 2021 – april 2023 TPS2597
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Maximum input voltage range, –40 ℃ ≤ TJ ≤ 125 ℃ | IN | –0.3 | 28 | V |
VOUT | Maximum output voltage range, –40 ℃ ≤ TJ ≤ 125 ℃ | OUT | –0.3 | VIN + 0.3 | |
VOUT,PLS | Minimum output voltage pulse (< 1 µs) | OUT | –0.8 | ||
VEN/UVLO | Maximum Enable pin voltage range | EN/UVLO | –0.3 | 6.5 | V |
VOV | Maximum OVCSEL/OVLO pin voltage range | OVCSEL/OVLO | –0.3 | 6.5 | V |
VdVdT | Maximum dVdT pin voltage range | dVdt | Internally limited | V | |
VITIMER | Maximum ITIMER pin voltage range | ITIMER | Internally limited |
V | |
VPGTH | Maximum PGTH pin voltage range | PGTH | –0.3 | 6.5 | V |
VPG | Maximum PG pin voltage range | PG | –0.3 | 6.5 | V |
VFLTB | Maximum FLT pin voltage range | FLT | –0.3 | 6.5 | V |
VILM | Maximum ILM pin voltage range | ILM | Internally limited |
V | |
IMAX | Maximum continuous switch current | IN to OUT | Internally limited |
A | |
TJ | Junction temperature | Internally limited |
°C | ||
TLEAD | Maximum lead temperature | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |