JAJSMF6C november 2021 – april 2023 TPS2597
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage range | IN | 2.7 | 23(1) | V |
VOUT | Output voltage range | OUT | VIN | V | |
VEN/UVLO | EN/UVLO pin voltage range | EN/UVLO | 5(2) | V | |
VOV | OVLO pin voltage range (TPS25970x and TPS25974x variants only) | OVLO | 0.5 | 1.5 | V |
VdVdT | dVdT pin capacitor voltage rating | dVdt | VIN + 5 V | V | |
VPGTH | PGTH pin voltage range | PGTH | 5 | V | |
VFLTB | FLT pin voltage range | FLT | 5 | V | |
VPG | PG pin voltage range | PG | 5 | V | |
VITIMER | ITIMER pin capacitor voltage rating | ITIMER | 4 | V | |
RILM | ILM pin resistance to GND | ILM | 715 | 6650 | Ω |
IMAX | Continuous switch current, TJ ≤ 125 ℃ | IN to OUT | 7 | A | |
TJ | Junction temperature | –40 | 125 | °C |