JAJSJ14 August 2020 TPS25980
PRODUCTION DATA
The RILIM resistor at the ILIM pin sets the overload current limit, whose value can be calculated using Equation 10.
For ILIM = 8 A, RILIM value is calculated to be 185.04 Ω. Choose the closest available standard value: 182 Ω, 1%. Refering to the Electrical Characteristics table, it can be verified that the minimum current limit across temperature for RILIM value of 182 Ω is 7.23 A, which is higher than the nominal rated load current (6.5 A), thereby ensuring stable operation under normal conditions.