JAJSJ14 August 2020 TPS25980
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVP | Overvoltage Protection Response Time (1) | VIN > VOVLO(R) to VOUT↓, TPS259802x | 1.5 | µs | ||
VIN > VOVLO(R) to VOUT↓, TPS259803x | 5 | µs | ||||
VIN > VOVLO(R) to VOUT↓, TPS259804x | 5 | µs | ||||
tSC | Short Circuit Response Time | IOUT > 3 x ILIM to VOUT turned OFF | 400 | ns | ||
tPGD | PG Assertion/De-assertion De-glitch (2) | VG > (VIN + 3.6V) to PG↑ or (VIN - VOUT)> VPGTHD to PG↓ | 120 | µs |