JAJSMF7B april 2022 – june 2023 TPS25981
PRODUCTION DATA
VIN = 12 V, COUT = 10 μF, CdVdt = Open, VEN/UVLO stepped up to 3.3 V |
COUT = 220 μF, CdVdt = 15 nF, EN/UVLO connected to IN through resistor ladder, 12 V hot-plugged to IN |
VIN = 12 V, COUT = 220 μF, ROUT = 5 Ω, CdVdt = 3300 pF, VEN/UVLO stepped up to 1.4 V |
VIN = 12 V, CITIMER = 1.5 nF, RILM = 649 Ω, IOUT ramped from 8 A → 14 A→ 8 A within 1 ms |
VIN = 12 V, RILM = 649 Ω, OUT stepped from Open → Short-circuit to GND |
VIN = 12 V, OUT short-circuit to GND, RILM = 649 Ω, VEN/UVLO stepped from 0 V to 3.3 V |
VEN/UVLO = 3.3 V, COUT = 10 μF, CdVdt = Open, VIN ramped up to 12 V |
VIN = 12 V, COUT = 220 μF, CdVdt = 3300 pF, VEN/UVLO stepped up to 1.4 V |
VIN Overvoltage threshold set to 13.6 V using resistor ladder connected to OVLO pin, VIN ramped up from 12 V to 16 V |
VIN = 12 V, CITIMER = 1.5 nF, RILM = 649 Ω, IOUT ramped from 4 A → 13 A |
VIN = 12 V, RILM = 649 Ω, OUT stepped from Open → Short-circuit to GND |