JAJSMF7B april 2022 – june 2023 TPS25981
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVLO | Overvoltage lock-out response time | VOVLO > VOV(R) to VOUT↓ | 1.2 | µs | ||
tCB | Circuit-Breaker response time | ITIMER = Open, IOUT > ILIM + 30% to VOUT↓ | 1.8 | µs | ||
tSC | Short-circuit response time | IOUT > 3 × ILIM to output current cut off | 640 | ns | ||
tFT | Fixed fast-trip response time | IOUT > IFT to IOUT↓ | 640 | ns | ||
tTSD,RST | Thermal Shutdown auto-retry Interval | Device enabled and TJ < TSD – TSDHYS | 105 | ms | ||
tPGA | PG assertion de-glitch time | 14 | µs | |||
tPGD | PG de-assertion de-glitch time | 14 | µs |