JAJSGC8B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVP | Overvoltage Protection Response Time (1) | VIN > VOVLO(R) to VOUT↓, TPS259822x | 1.5 | µs | ||
VIN > VOVLO(R) to VOUT↓, TPS259823x | 5 | µs | ||||
VIN > VOVLO(R) to VOUT↓, TPS259824x | 5 | µs | ||||
tLIM | Current Limit Response Time (2) | IOUT > ILIM + 30% and ITIMER expired to IOUT ≤ ILIM | 270 | µs | ||
tSC | Short Circuit Response Time | IOUT > 3 x ILIM to VOUT turned OFF | 400 | ns | ||
tPGD | PG Assertion/De-assertion De-glitch (3) | VG > (VIN + 3.6V) to PG↑ or (VIN - VOUT)> VPGTHD to PG↓ | 120 | µs |