JAJSGC8B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
TPS259822x Variants |
TPS259824x Variants |
VENUVLO = 2 V, OUT = Open |
VENUVLO = 1 V, OUT = Open |
Across Process, Voltage, Temperature Corners, Normalized to mean value of 246 μA/A |
TPS259823x Variants |
VENUVLO = 0 V, OUT = Open |
Across Process, Voltage, Temperature Corners |
VIN = 0 V |
CIN = 1 μF | COUT = 220 μF | CdVdt = 3.3 nF |
COUT = 220 μF | CdVdt = 3.3 nF | ROUT = 6 Ω |
RILIM = 100 Ω | CITIMER = Open |
RILIM = 100 Ω | CITIMER = 4.7 nF | RETRY_DLY =
Short to GND |
RILIM = 100 Ω | CITIMER = 4.7 nF | |
RILIM = 100 Ω | ||
RILIM = 100 Ω |
RILIM = 511 Ω |
COUT = 220 μF | CdVdt = 10 nF | ROUT = Open |
TPS259824x (16.7-V OVP variant) |
RILIM = 100 Ω | CITIMER = 4.7 nF |
RILIM = 100 Ω | CITIMER = 4.7 nF | CRETRY_DLY = 1 nF,
CNRETRY = Open |
RILIM = 100 Ω | CITIMER = 4.7 nF | CRETRY_DLY = Open,
CNRETRY = Open |
RILIM = 100 Ω | ||
RILIM = 332 Ω |