JAJSGC8B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
The RILIM resistor at the ILIM pin sets the overload current limit, whose value can be calculated using Equation 12.
For ILIM = 15 A, RILIM value is calculated to be 98.05 Ω. Choose the closest available standard value: 100 Ω, 1%. Refering to the Electrical Characteristics table, it can be verified that the minimum current limit across temperature for RILIM value of 100 Ω is 12.85 A, which is higher than the nominal rated load current (12 A), thereby ensuring stable operation under normal conditions.