JAJSGC8B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
Optical modules are very sensitive to supply voltage variations and thus require input overvoltage protection. TPS259822O variant from TPS25982 family is selected to set overvoltage protection at 3.7 V. TPS259822O allows overcurrents for a user specified blanking interval tITIMER before breaking the circuit path. In this use case, tITIMER is set for 6 ms interval.