JAJSCF6G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the device is started with short-circuit on the output, it limits the load current to the current limit I(OL) and behaves similar to the overload condition. Figure 45 illustrates the behavior of the device in this condition. This feature helps in quick isolation of the fault and hence ensures stability of the DC bus.
MODE pin connected to RTN | ||
VIN = 24 V | RILIM = 5.36 kΩ |