JAJSCF6G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3 shows the Design Requirements for TPS2660x.
DESIGN PARAMETER | EXAMPLE VALUE | |
---|---|---|
V(IN) | Typical input voltage | 24 V |
V(UV) | Undervoltage lockout set point | 18 V |
V(OV) | Overvoltage cutoff set point | 30 V |
RL(SU) | Load during start-up | 48 Ω |
I(LIM) | Current limit | 1 A |
C(OUT) | Load capacitance | 2200 µF |
TA | Maximum ambient temperature | 85°C |