JAJSCF6G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For a successful design, the junction temperature of the device must be kept below the absolute-maximum rating during dynamic (start-up) and steady state conditions. The dynamic power dissipation is often an order magnitude greater than the steady state power dissipation. It is important to determine the right start-up time and the in-rush current limit for the system to avoid thermal shutdown during start-up with and without load.
The ramp-up capacitor C(dVdT) is calculated considering the two possible cases: