JAJSCF6G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RFLTb serves as pull-up for the open-drain fault output. The current sink by this pin must not exceed 10 mA (see the Absolute Maximum Ratings table). Typical resistance value in the range of 10 kΩ to 100 kΩ is recommended for RFLTb. The CIN is a local bypass capacitor to suppress noise at the input. Typical capacitance value in the range of 0.1 µF to 1 µF is recommended for C(IN).