JAJSKF6C November 2020 – December 2021 TPS2661
PRODUCTION DATA
The value of Rburden must be selected to meet the analog the input range of the ADC for the loop current range. In case of miswiring faults to field supplies, the maximum current and power dissipated in Rburden is decided by MODE configuration of TPS26610 device.
Rburden (Ω) | MODE Configuration | Maximum Current in Rburden(mA) | Maximum Power Dissipated in Rburden (mW) |
---|---|---|---|
50 | MODE = GND | 40 | 80 |
100 | MODE = GND | 40 | 160 |
250 | MODE = GND | 40 | 400 |
50 | MODE = OPEN or 180 kΩ | 70 | 245(1) |
100 | MODE = OPEN or 180 kΩ | 70 | 490(1) |
250 | MODE = OPEN or 180 kΩ | 70 | 1225(1) |