JAJSKF6C November 2020 – December 2021 TPS2661
PRODUCTION DATA
The device can provide higher current up to 2 × IOL for short durations. MODE pin of the device configures the behavior of the device for higher current. Table 8-3 and Figure 8-24 describe the device behavior in different modes for IOL > 0.
With MODE = GND, the device limits the current to IOL value for IOUT > IOL.
With MODE = OPEN, the device limits the output current as:
With MODE = 180 kΩ, the device limits the output current as:
MODE Pin Configuration | IOUT < IOL (32 mA) | IOL (32 mA) < IOUT < 2 × IOL (60 mA) | 2 × IOL (60 mA) < IOUT < I(FASTRIP) | Auto-Retry Time |
---|---|---|---|---|
Shorted to GND | Current flows normally | Current limited to IOL for a duration of tOL_Expiry (100 ms). tOL_Expiry (100 ms) timer starts when IOUT exceeds IOL. | Current limited to IOL for a duration of tOL_Expiry (100
ms). tOL_Expiry (100 ms) timer starts when IOUT exceed IOL. | tRETRY1 (800 ms) |
Open | Current flows normally | Device allows current for tOL_Pulse_Expiry (50 ms) time after which it
is limited to IOL for tOL_Expiry (100 ms) time
and then auto retry. tOL_Pulse_Expiry (50 ms) timer starts when IOUT exceeds IOL. | Current limited to 2 × IOL for tOL_Pulse_Expiry (50 ms)
time after which it is limited to IOL for
tOL_Expiry (100 ms) time and then auto retry. tOL_Pulse_Expiry (50 ms) timer starts when IOUT exceeds IOL. | tRETRY1 (800 ms) |
180 kΩ from MODE to GND | Current flows normally | Device allows current for tOL_Extend (5 s) time after which it is limited to
IOL for tOL_Expiry (100 ms) time and then
auto retry. tOL_Extend (5 s) timer starts when IOUT exceeds IOL. | Current limited to 2 × IOL for tOL_Pulse_Expiry (50 ms)
time after which it is limited to IOL for
tOL_Expiry (100 ms) time and then auto retry. tOL_Pulse_Expiry (50ms) timer starts when IOUT exceeds IOL. | tRETRY2 (1.6 s) |
Table 8-4 and Figure 8-25 describe the device behavior in different modes for IOL < 0.
MODE Pin Configuration | IOUT > –IOL (–32 mA) | –2 × IOL(–60 mA) < IOUT < –IOL (–32 mA) | –I(FASTRIP) < IOUT < –2 × IOL (–60 mA) | Auto-Retry Time |
---|---|---|---|---|
Shorted to GND or Open or 180 kΩ from MODE to GND | Current flows normally | Current limited to IOL for a duration
of tOL_Expiry (100 ms). tOL_Expiry (100 ms) timer starts when IOUT exceeds IOL. |
Current limited to IOL for a duration of tOL_Expiry (100ms). tOL_Expiry (100ms) timer starts when IOUT exceed IOL. | tRETRY1 (800 ms) |