JAJSGA2G September 2018 – June 2024 TPS2663
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the device is started with short circuit on the output, the current begins to limit at I(OL). Due to high power dissipation of VIN × I(OL) within the device the junction temperature increases. Subsequently, the thermal regulation control loop limits the load current to regulate the junction temperature at T(J_REG), 145°C (typical) for a duration of t(Treg_timeout), 2.5 seconds (typical). Subsequent operation of the device depends on the MODE configuration (auto-retry or latch-off) setting as per the Table 8-1. FLT gets asserted after t(Treg_timeout) and remains asserted till the output short circuit is removed. Figure 8-17 illustrates the behavior of the device in this condition.
VIN = 24 V | RILIM = 3 kΩ |