JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
The TPS274C65xS integrates a dual stage adjustable current limit. For the most efficient and reliable output protection, the current limit can be set as close to the DC current level as possible. However often systems require high inrush current handling as well (example incandescent lamp and capacitive loads). By integrating a dual stage current limit, the TPS274C65xS enables robust DC current limiting while still allowing flexible inrush handling.
A lower current limit lowers fault energy and current during a load failure event such as a short-circuit or a partial load failure. By lowering fault energy and current, the overall system improves through:
ILIM_REG_xx[3] |
ILIM_REG_xx[2] |
ILIM_REG_xx[1] |
ILIM_REG_xx[0] |
Typical ILIM Threshold(A) |
---|---|---|---|---|
0 |
0 |
0 |
0 |
0.29 |
0 |
0 |
0 |
1 |
0.38 |
0 |
0 |
1 |
0 |
0.48 |
0 |
0 |
1 |
1 |
0.57 |
0 |
1 |
0 |
0 |
0.67 |
0 |
1 |
0 |
1 |
0.76 |
0 |
1 |
1 |
0 |
0.86 |
0 |
1 |
1 |
1 |
0.96 |
1 |
0 |
0 |
0 |
1.15 |
1 |
0 |
0 |
1 |
1.33 |
1 |
0 |
1 |
0 |
1.52 |
1 |
0 |
1 |
1 |
1.71 |
1 |
1 |
0 |
0 |
1.9 |
1 |
1 |
0 |
1 |
2.07 |
1 |
1 |
1 |
0 |
2.26 |
1 |
1 |
1 |
1 |
2.45 |
ILIM_REG_xx[3] |
ILIM_REG_xx[2] |
ILIM_REG_xx[1] |
ILIM_REG_xx[0] |
Typical ILIM Threshold(A) |
---|---|---|---|---|
0 |
0 |
0 |
0 |
0.25 |
0 |
0 |
0 |
1 |
0.33 |
0 |
0 |
1 |
0 |
0.4 |
0 |
0 |
1 |
1 |
0.48 |
0 |
1 |
0 |
0 |
0.56 |
0 |
1 |
0 |
1 |
0.67 |
0 |
1 |
1 |
0 |
0.72 |
0 |
1 |
1 |
1 |
0.85 |
1 |
0 |
0 |
0 |
1 |
1 |
0 |
0 |
1 |
1.1 |
1 |
0 |
1 |
0 |
1.25 |
1 |
0 |
1 |
1 |
1.5 |
1 |
1 |
0 |
0 |
1.6 |
1 |
1 |
0 |
1 |
1.75 |
1 |
1 |
1 |
0 |
1.9 |
1 |
1 |
1 |
1 |
2.2 |
ILIM_REG_xx[7] |
ILIM_REG_xx[6] |
ILIM_REG_xx[5] |
ILIM_REG_xx[4] |
Inrush Period (ms) |
---|---|---|---|---|
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
1 |
2 |
0 |
0 |
1 |
0 |
4 |
0 |
0 |
1 |
1 |
6 |
0 |
1 |
0 |
0 |
8 |
0 |
1 |
0 |
1 |
10 |
0 |
1 |
1 |
0 |
12 |
0 |
1 |
1 |
1 |
16 |
1 |
0 |
0 |
0 |
20 |
1 |
0 |
0 |
1 |
24 |
1 |
0 |
1 |
0 |
28 |
1 |
0 |
1 |
1 |
32 |
1 |
1 |
0 |
0 |
40 |
1 |
1 |
0 |
1 |
48 |
1 |
1 |
1 |
0 |
56 |
1 |
1 |
1 |
1 |
64 |
ILIM_CONFIG | ILIM level during ILIMDELAY | FLT reporting during ILIMDELAY |
---|---|---|
0 | As programmed with INRUSH_LIMIT[1:0] and ILIM_REG_xx[3:0] | Fault not reported |
1 | As programmed with ILIM_REG_xx[3:0] | Fault is reported |