JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
The device monitors the input supply voltage VVDD to prevent unpredictable behavior in the event that the supply voltage is too low. When the supply voltage falls down to VVDD_UVLOF, the device channel outputs are disabled and READY pin is pulled high. The device will resume normal operation when VDD rises above the VDDUVLOR threashold. The device will indicate through the POR bit if a reset of the digital has occured.