JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
The registers listed in TPS274C65 Registers section show all available registers in the AS version. Some registers are not available in the BS version. Available Registers in TPS274C65BS Version shows the registers' availability in the BS version.
ADDRESS | REG_NAME | FUNCTIONAL IN BS VERSION | ADDRESS | REG_NAME | FUNCTIONAL IN BS VERSION |
---|---|---|---|---|---|
0x00 | FAULT_TYPE_STAT | Y | 0x18 | ADC_RESULT_CH2_V | N |
0x01 | FAULT_CH_STAT | Y | 0x19 | ADC_RESULT_CH3_V | N |
0x02 | FAULT_GOBAL_TYPE | Y | 0x1A | ADC_RESULT_CH4_V | N |
0x03 | SHRT_VS_CH_STAT | Y | 0x1B | ADC_RESULT_VS | N |
0x04 | WB_OFF_CH_STAT | Y | 0x1C | ADC_RESULT_VS_LSB | N |
0x05 | WB_ON_CH_STAT | Y | 0x1D | SW_STATE | Y |
0x06 | ILIMIT_CH_STAT | Y | 0x1E | LED_OUT_ON | N |
0x07 | THERMAL_SD_CH_STAT | Y | 0x1F | LED_ERR_ON | N |
0x08 | THERMAL_WRN_CH_STAT | Y | 0x20 | SW_FS_STATE | Y |
0x09 | RVRS_BLK_CH_STAT | N | 0x21 | DEV_CONFIG1 | Y |
0x0A | RESERVED | N | 0x22 | DEV_CONFIG2 | Y |
0x0B | ADC_RESULT_CH1_I | N | 0x23 | DEV_CONFIG3 | See Registers with Partial BIts Available in BS |
0x0C | ADC_RESULT_CH1_I_LSB | N | 0x24 | DEV_CONFIG4 | Y |
0x0D | ADC_RESULT_CH2_I | N | 0x25 | DEV_CONFIG5 | See Registers with Partial BIts Available in BS |
0x0E | ADC_RESULT_CH2_I_LSB | N | 0x26 | DEV_CONFIG6 | N |
0x0F | ADC_RESULT_CH3_I | N | 0x27 | FAULT_MASK | See Registers with Partial BIts Available in BS |
0x10 | ADC_RESULT_CH3_I_LSB | N | 0x28 | EN_WB_OFF_CH | Y |
0x11 | ADC_RESULT_CH4_I | N | 0x29 | EN_WB_ON_CH | Y |
0x12 | ADC_RESULT_CH4_I_LSB | N | 0x2A | EN_SHRT_VS_CH | Y |
0x13 | ADC_RESULT_CH1_T | N | 0x2B | ADC_ISNS_DIS | N |
0x14 | ADC_RESULT_CH2_T | N | 0x2C | ADC_TSNS_DIS | N |
0x15 | ADC_RESULT_CH3_T | N | 0x2D | ADC_VSNS_DIS | N |
0x16 | ADC_RESULT_CH4_T | N | 0x2E | ADC_CONFIG1 | N |
0x17 | ADC_RESULT_CH1_V | N | 0x2F | CFG_CRC | Y |
ADDRESS | REG_NAME | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
0x23 | DEV_CONFIG3 | RSVD | ILIM_SET | RSVD | PARALLEL_34 | PARALLEL_12 | ILIM_CONFIG | INRUSH_ILIM | INRUSH_ILIM |
0x25 | DEV_CONFIG5 | RSVD | RSVD | RSVD | AUTO_RETRY_DIS | WB_SVS_BLANK1 | WB_SVS_BLANK0 | SW_FS_CFG | FLT_BIT_LTCH_DIS |
0x27 | FAULT_MASK | MASK_SPI_ERR | MASK_WD_ERR | MASK_ILIMIT | RSVD | MASK_SHRT_VS | MASK_WB_OFF | MASK_WB_ON | MASK_VSUV |