JAJSKH0C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | ||
---|---|---|---|---|---|---|
UNIT | ||||||
tDR | CHx Turnon delay time | VS = 24 V, RL = 48 Ω 50% of EN to 10% of VOUT | 5 | 18 | 25 | µs |
tDF | CHx Turnoff delay time | VS = 24 V, RL = 48 Ω 50% of EN to 90% of VOUT | 16 | 24 | 33 | µs |
SR2R | VOUTx rising slew rate | VS = 24 V, 25% to 75% of VOUT, RL = 48 Ω, |
1 | 1.6 | 2.2 | V/µs |
SR2F | VOUTx falling slew rate | VS = 24 V, 75% to 25% of VOUT, RL = 48 Ω, |
1 | 1.4 | 1.8 | V/µs |
fmax | Maximum PWM frequency | 1 | kHz | |||
tON | CHx Turnon time | VS = 24 V, RL = 48 Ω 50% of EN to 90% of VOUT | 33 | 42 | µs | |
tOFF | CHx Turnoff time | VS = 24 V, RL = 48 Ω 50% of EN to 10% of VOUT | 46 | 57 | µs | |
tON - tOFF | CHx Turnon and off matching | 1ms ON time switch enable pulse VBB = 24 V, RL = 48 Ω | –41 | –7 | 23 | µs |
tON - tOFF | CHx Turnon and off matching | 100-µs OFF time switch enable pulse, VS = 24 V, RL = 48 Ω, F = fmax | –41 | –7 | 23 | µs |
tON - tOFF | CHxTurnon and off matching | 100-µs ON time switch enable pulse, VS = 24 V, RL = 48 Ω, F = fmax | –41 | –7 | 23 | µs |
ΔPWM | CHx PWM accuracy - average load current | 200-µs enable pulse, VS = 24 V, RL = 48 Ω F = fmax |
–20 | 20 | % |