JAJSET9B October 2017 – September 2019 TPS27S100
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tIMON(off1) | IMON settling time from DIAG_EN disabled | VEN = 5 V, Iload ≥ 5 mA. VDIAG_EN from 5 to 0 V. IMON to 10% of sense value. | 10 | µs | ||
tIMON(on1) | IMON settling time from DIAG_EN enabled | VEN = 5 V, Iload ≥ 5 mA. VDIAG_EN from 0 to 5 V. IMON to 90% of sense value. | 10 | µs | ||
tIMON(off2) | IMON settling time from EN falling edge | VDIAG_EN = 5 V, Iload ≥ 5 mA. EN from 5 to 0 V. IMON to 10% of sense value. | 10 | µs | ||
VDIAG_EN = 5 V, Iload ≥ 5 mA. EN from 5 to 0 V. Current limit triggered. | 180 | µs | ||||
tIMON(on2) | IMON settling time from EN rising edge | VIN = 24 V, VDIAG_EN = 5 V, Iload ≥ 100 mA. VEN from 0 to 5 V. IMON to 90% of sense value. | 150 | µs |