JAJSET9B October 2017 – September 2019 TPS27S100
PRODUCTION DATA.
Figure 35 shows an example of how to design the external circuitry parameters.
COMPONENT | TYPICAL VALUE | PURPOSE |
---|---|---|
RSER | 15 kΩ | Protect microcontroller and device I/O pins |
RIMON | 1 kΩ | Translate the sense current into sense voltage |
CSNS | 100 pF - 10 nF | Low-pass filter for the ADC input |
RILIM | 0.82 kΩ | Set current limit threshold |
CVIN1/2 | 4.7 nF to Device GND | Filtering of high frequency noise |
220 nF to Module GND | Stabilize the input supply and voltage spike suppression for surge transient immunity. | |
COUT | 22 nF | Immunity to ESD |
DTVS | 36V TVS diode | Transient voltage clamp for surge transient immunity |