JAJSK93 November 2020 TPS27SA08
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | — | Device ground |
2 | SNS | O | Sense output |
3 | LATCH | I | Sets fault handling behavior (latched or auto-retry) |
4 | EN | I | Switch control input, active high |
5 | ST | O | Switch diagnostic feedback, active low |
6, 7, 8, 9, 10, 11 | VOUT | O | Switch output |
12 | NC | -- | No Connect |
13 | NC | -- | No Connect |
14 | SEL1 | I | Diagnostics Select 1 |
15 | SEL2 | I | Diagnostics Select 2 |
16 | DIA_EN | I | Diagnostic enable, active high |
Exposed pad | VBB | I | Power supply input |