JAJSK93 November 2020 TPS27SA08
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | All pins except exposed pad and pins 6 to 11 | ±2000 | V |
Exposed pad and pins 6 to 11 | ±4000 | ||||
Charged-device model (CDM), per AEC Q100-011 | All pins | ±750 | |||
V(ESD1) | Electrostatic discharge | Contact/Air discharge, per IEC 61000-4-2 (2) | VBB (exposed pad) and VOUT pins | ±8/±15 | kV |
V(surge) | Transient surge | Surge protection with 42 Ω, per IEC 61000-4-5; 1.2/50 μs (2) | VBB (exposed pad) and VOUT pins | ±1000 | V |