JAJSK93 November 2020 TPS27SA08
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNS TIMING - CURRENT SENSE | ||||||
tSNSION1 | Settling time from rising edge of DIA_EN | VEN = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ, RL = 2.6 Ω |
40 | µs | ||
tSNSION2 | Settling time from rising edge of EN | VEN = VDIA_EN = 0 V to 5 V RSNS = 1 kΩ, RL = 2.6 Ω |
180 | µs | ||
tSNSION3 | Settling time from rising edge of EN | VEN = 0 V to 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, RL = 2.6 Ω |
180 | µs | ||
tSNSIOFF1 | Settling time from falling edge of DIA_EN | VEN = 5 V, VDIA_EN = 5 V to 0 V RSNS = 1 kΩ, RL = 2.6 Ω |
20 | µs | ||
tSETTLEH | Settling time from rising edge of load step | VEN = 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IOUT = 1 A to 5 A |
20 | µs | ||
tSETTLEL | Settling time from falling edge of load step | VEN = 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IOUT = 5 A to 1 A |
20 | µs | ||
SNS TIMING - TEMPERATURE SENSE | ||||||
tSNSTON1 | Settling time from rising edge of DIA_EN | VEN = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ |
40 | µs | ||
tSNSTON2 | Settling time from rising edge of DIA_EN | VEN = 0 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ |
70 | µs | ||
tSNSTOFF | Settling time from falling edge of DIA_EN | VEN = X, VDIA_EN = 5 V to 0 V RSNS = 1 kΩ |
20 | µs | ||
SNS TIMING - VOLTAGE SENSE | ||||||
tSNSVON1 | Settling time from rising edge of DIA_EN | VEN = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ |
40 | µs | ||
tSNSVON2 | Settling time from rising edge of DIA_EN | VEN = 0 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ |
70 | µs | ||
tSNSVOFF | Settling time from falling edge of DIA_EN | VEN = X, VDIA_EN = 5 V to 0 V RSNS = 1 kΩ |
20 | µs | ||
SNS TIMING - MULTIPLEXER | ||||||
tMUX | Settling time from temperature sense to current sense | VEN= X, VDIA_EN = 5 V VSEL1 = 5 V to 0 V, VSEL2 = 0 V RSNS = 1 kΩ, RL = 2.6 Ω |
60 | µs | ||
Settling time from temperature sense to voltage sense | VEN = X, VDIA_EN = 5 V VSEL1 = 5 V, VSEL2 = 0 V to 5 V RSNS = 1 kΩ |
60 | µs | |||
Settling time from voltage sense to temperature sense | VEN = X, VDIA_EN = 5 V VSEL1 = 5 V, VSEL2 = 5 V to 0 V RSNS = 1 kΩ |
60 | µs | |||
Settling time from voltage sense to current sense | VEN = X, VDIA_EN = 5 V VSEL1 = VSEL2 = 5 V to 0 V, RSNS = 1 kΩ, RL = 2.6 Ω |
60 | µs | |||
Settling time from current sense to temperature sense | VEN = X, VDIA_EN = 5 V VSEL1 = 0 V to 5 V, VSEL2 = 0 V RSNS = 1 kΩ, RL = 2.6 Ω |
60 | µs | |||
Settling time from current sense to voltage sense | VEN = X, VDIA_EN = 5 V VSEL1 = VSEL2 = 0 V to 5 V RSNS = 1 kΩ, RL = 2.6 Ω |
60 | µs |