JAJSM08A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
Current Sensing is active when DIAG_EN enabled. When DIAG_EN is low, current sense is disabled. The SNS output is in high-impedance mode.
DIAG_EN | EN Condition | Protections and Diagnostics |
---|---|---|
HIGH | HIGH | See Fault Table |
LOW | ||
LOW | HIGH | Diagnostics disabled and SNS output is set to high Impedance. Protection is normal and FAULT continues to indicate TSD or ILIM. |
LOW |
Conditions | EN | VOUT | OL_ON | FAULT | SNS | Behavior | Recovery |
---|---|---|---|---|---|---|---|
Normal Standard Sensing | L | L | L | Hi-Z | 0 | Normal | |
H | H | L | Hi-Z | ILoad / Ksns1 | Normal | ||
High Accuracy Sense Invalid Range | H | H | H | L | ILoad / Ksns1 | FAULT is asserted signaling that high accuracy sensing is not enabled since ILoad>IKsns2_EN | Clears when load falls below IKSNS2_EN or OL_ON is reset to LO. |
High Accuracy Sense Normal Operation | H | H | H | Hi-Z | ILoad / Ksns2 | Enables x50 sense ratio for high accuracy sensing and FAULT stays Hi-Z since valid condition is met ILoad<IKsns2_EN. | |
Overcurrent | H | VS - ILIM*RLOAD | x | L | VSNSFH | Holds the current at the current limit until thermal shutdown | |
STG, Relative Thermal Shutdown, Absolute Thermal Shutdown | H | H/L | x | L | VSNSFH | Shuts down when devices hits relative or absolute thermal shutdown | Auto retries when THYSis met and it has been longer than tRETRY amount of time |
Open Load | H | H | L | Hi-Z | ILoad / Ksns1 = ~0 | Normal behavior, user can judge if it is an open load or not | |
H | H | H | Hi-Z | ILoad / Ksns2 = ~0 | Normal behavior, user can judge if it is an open load or not | ||
L | H | L | L | VSNSFH | Internal pullup resistor is active. If VS – VOUT < VOL then fault active | Clears when fault goes away | |
Reverse Polarity | x | x | x | x | x | Channel turns on to lower power dissipation. Current into ground pin is limited by external ground network |