JAJSM08A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
Table 10-1 shows the requirements for the load current sense in this application. The KSNS value is specified for the device and can be found in the Specifications section.
PARAMETER | EXAMPLE VALUE |
---|---|
Current Sense Ratio (KSNS1) | 1300 |
Current Sense Ratio (KSNS2) | 24 |
Largest diagnosable load current | 4.8 A |
Smallest diagnosable load current | 4 mA |
Full-scale ADC voltage | 5.0 V |
ADC resolution | 10 bit |
The load current measurement up to 4.8 A ensures that even in the event of a overload but below the set current limit, the MCU can register and react by turning off the FET while the low level of 4 mA allows for accurate measurement of low load currents and enable the distinction open load faults from supported nominal load currents. For load currents < 50 mA, the customer can enable high accuracy sensing to change the sense ratio from KSNS1 to KSNS2. This prevents the requirement of a higher resolution ADC and it also increases sense accuracy. Go to high accuracy sensing for more information.
The RSNS resistor value should be selected such that the largest diagnosable load current puts the SNS pin voltage (VSNS) at about 90% of the ADC full-scale. With this design, any ADC value above 80% of full scale (FS) can be considered a fault. Additionally, the RSNS resistor value should ensure that the smallest diagnosable load current does not cause VSNS to fall below at a least a few LSB of the ADC.
With the given example values, a 1.0-kΩ sense resistor satisfies both requirements.
Sense Mode | OL_ON | LOAD (A) | SENSE RATIO | ISNS (mA) | RSNS (Ω) | VSNS (V) | % of 5-V ADC |
---|---|---|---|---|---|---|---|
Standard Sensing | LO | 4.8A | 1200 | 3.69 | 1000 | 3.69 | 73.8% |
High Accuracy Sensing | HI | 0.004 | 24 | 0.166 | 1000 | 0.166 | 3.3% (~34 LSBs) |