JAJSM08B December 2022 – August 2024 TPS281C30
PRODUCTION DATA
Parameter | Test Conditions | Min | Typ | Max | ||
---|---|---|---|---|---|---|
Unit | ||||||
tDR | Turnon delay time (from standby, Ver. A, B, C, D) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 35 | 55 | µs | |
Turnon delay time (from delay or diagnostic, Ver. A, B, C, D) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 25 | 45 | µs | ||
Turnon delay time (from delay or diagnostic, Ver. E) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 49 | 60 | µs | ||
tDF | Turnoff delay time (Ver. A, B, C, D) | VS = 24 V, RL = 48 Ω 50% of EN to 80% of VOUT | 35 | 50 | µs | |
Turnoff delay time (Ver. E) | VS = 24 V, RL = 48 Ω 50% of EN to 80% of VOUT | 40 | 55 | µs | ||
SRR | VOUT rising slew rate | VS = 24 V, 20% to 80% of VOUT, RL = 48 Ω |
0.4 | 0.7 | 0.95 | V/µs |
SRF | VOUT falling slew rate | VS = 24 V, 80% to 20% of VOUT, RL = 48 Ω |
0.4 | 0.8 | 1.2 | V/µs |
fmax | Maximum PWM frequency | 1 | kHz | |||
tON | Turnon time (Ver. A, B, C, D) | VS = 24 V, RL = 48 Ω 50% of EN to 80% of VOUT | 55 | 75 | µs | |
Turnon time (Ver. E) | VS = 24 V, RL = 48 Ω 50% of EN to 80% of VOUT | 69 | 96 | µs | ||
tOFF | Turnoff time (Ver. A, B, C, D) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 60 | 70 | µs | |
Turnoff time (Ver. E) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 60 | 80 | µs | ||
tON - tOFF | Turnon and off matching (Ver. A, B, C, D) | 1ms ON time switch enable pulse Vs = 24 V, RL = 48 Ω | –25 | 45 | µs | |
Turnon and off matching (Ver. E) | 100-µs ON time switch enable pulse, VS = 24 V, RL = 48 Ω, F = fmax | 5 | 68 | µs | ||
ΔPWM | PWM accuracy - average load current | 200-µs enable pulse, VS = 24 V, RL = 48 Ω F = fmax |
-15 | 15 | % | |
EON | Switching energy losses during turnon | VS = 24 V, RL = 8 Ω, 1 ms pulse, VOUT from 20% to 80% of VS voltage | 0.5 | mJ | ||
EOFF | Switching energy losses during turnoff | VS = 24 V, RL = 8 Ω, 1 ms pulse, VOUT from 80% to 20% of VS voltage | 0.25 | mJ |